HUBBELL CANADA
Image of HBL9395 Straight Blade Devices, Receptacles, Surface Mounted, Aluminum Housing, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 30A 125/250V, 10-30R.

Straight Blade Devices, Receptacles, Surface Mounted, Aluminum Housing, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 30A 125/250V, 10-30R.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9395

Straight Blade Devices, Receptacles, Surface Mounted, Aluminum Housing, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 30A 125/250V, 10-30R, Black, Single Pack.

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Standard

General

Application

Heavy Duty

Catalog Number

HBL9395

Color

EU RoHS Indicator

Yes

Horsepower - Maximum

Item Type

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

Style

Non-Grounding

Type

Receptacle

UPC

783585015552

Dimensions

Dimensions

5.06 in x 2.5 in x 2.06 in

Height

2.06 in

Length

5.06 in

Weight

0.85 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

  • 125 V
  • 250 V

Wattage

7500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186

Nema Rating

10-30R

Operational

Horsepower - Maximum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

10