
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7940
Standard
Application
Heavy Duty
Catalog Number
HBL7940
Color
Black
EU RoHS Indicator
No
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Non-Grounding
Type
Receptacle
UPC
783585015392
Dimensions
5.06 in x 2.5 in x 2.06 in
Height
2.06 in
Length
5.06 in
Weight
0.9 lb
Width
2.5 in
Amperage Rating
50 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125/250 V
Wattage
12500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #4 AWG
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
10-50R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3-Pole
Carton Quantity
10