
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP5261WTR
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
Quick Connect- SNAPConnect®, Tamper-Resistant, Split Circuit, USA Product
Application
Extra Heavy Duty Specification Grade
Catalog Number
SNAP5261WTR
Color
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Material
Nylon
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
Smooth Face
Type
Tamper-Resistant
UPC
783585557397
Dimensions
3.28 in x 1.64 in x 1.1 in
Height
1.1 in
Length
3.28 in
Weight
0.2 lb
Width
1.64 in
Amperage Rating
15 A
Connectivity
Connectorized
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
1875 W
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#12 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
5-15R
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10