HUBBELL CANADA
Image of 5258 Straight Blade Devices, Short Yoke Receptacles, Panel Mount Single, Commercial/Industrial Grade, Side Wired, Urea Face, 15A 125V, 5-15R

Straight Blade Devices, Short Yoke Receptacles, Panel Mount Single, Commercial/Industrial Grade, Side Wired, Urea Face, 15A 125V, 5-15R

Brand: Bryant

Catalog ID: 5258

Straight Blade Devices, Short Yoke Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, Side Wired, Urea Face, 15A 125V, 5-15R, Brown, Single Pack

  • Panel Mount Single
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding
  • Side Wired
  • Urea Face

Panel Mount Version (1.75" Centers)

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5258

Color

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786659209

Dimensions

Dimensions

2.25 in x 1.38 in x 0.85 in

Height

0.85 in

Length

2.25 in

Weight

0.15 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Phase

Single Phase

Voltage Rating

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10