
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL54CM66C
Catalog Number
HBL54CM66C
Color
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
Item Type
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Corrosion Resistant
Type
Plug
UPC
783585013381
Dimensions
2.78 in x 1.53 in x 1.53 in
Height
1.53 in
Length
2.78 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 V
Wattage
5000 W
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
6-20P
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10