HUBBELL CANADA
Image of DS120NLIV Style Line® Decorator Series Specification Grade Nightlight Switches

Style Line® Decorator Series Specification Grade Nightlight Switches

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120NLIV

Style Line® decorator nightlight switch, back and side wired

When you think safety, think Hubbell. The nightlight family of products from Hubbell combine the function of a wiring device with the convenience of a nightlight. Designed to provide a guiding light, these devices are energy efficient, consuming between 0.5-1 watt. Available in duplex tamper resistant receptacles, decorator switches and decorator nightlight, there is a device for every application. Nightlight wiring devices can be used in many commercial and residential applications as an alternative to plug-in nightlights. These products are designed for permanent installation and equipped with a photo cell to automatically turn on and off depending on the amount of ambient light present. Everyday plug-in nightlights are bulky, easily damaged, and occupy outlets that may be needed. Hubbell offers nightlight devices in a compact and aesthetically pleasing Style Line® decorator receptacle, switch or nightlight.

  • LED light activated when low levels of ambient light are detected by photosensor
  • Optimal lens size for greater illumination
  • Impact resistant thermoplastic rocker

General

Catalog Number

DS120NLIV

Color

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Rocker Material-Thermoplastic
  • Lens-Polycarbonate
  • Base-Thermoplastic
  • Contacts-Brass Alloy
  • Mounting Strap-Zinc Plated Steel
  • Terminal Screws-Plated Steel
  • Automatic Self-grounding Staple- Stainless steel
  • Mounting Screws-Zinc Plated Steel

UPC

783585186849

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10