HUBBELL CANADA
Image of DS320WLV Rocker, Specification Grade, Back and Side Wired
Image of DS320WLV Rocker, Specification Grade, Back and Side Wired
Image of DS320WLV Rocker, Specification Grade, Back and Side Wired
Image of DS320WLV Rocker, Specification Grade, Back and Side Wired
+1
Image of DS320WLV Rocker, Specification Grade, Back and Side Wired

Rocker, Specification Grade, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS320WLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, Decorator Toggle Switch, Three Way, 5A 24V DC, Back and Side Wired, White

Maintained Contact

General

Catalog Number

DS320WLV

Color

Series

General Purpose

Style

Three Way

Type

Rocker/Decorator

UPC

783585565415

Dimensions

Weight

0.15 lb

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10