
Brand: Burndy
Catalog ID: NNT18A15A
Application
Substation
Catalog Number
NNT18A15A
Connector Type
T-Connector
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
781810119471
UPC 14 Digit GTIN
00781810119471
Dimension - B Length inch
4.00 in
Dimension - Height inch
4.38 in
Dimension - Height mm
111.3 mm
Dimension - L Length Overall mm
202 mm
Dimension - Length BB inch
3.50 in
Dimension - Length Overall inch
7.94 in
Dimension - Width inch
3.06 in
Dimension - Width mm
78 mm
Conductor - AL Tube Std Run
2 IPS
Conductor - AL Tube Std Run Range
2 IPS
Conductor - AL Tube Std Tap
1 IPS
Conductor - AL Tube Std Tap Range
1 IPS
Conductor - Connection Combination
Tube to Tube
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Connector Type
T-Connector
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1