
Brand: Burndy
Catalog ID: NNT21A18A75
Application
Substation
Catalog Number
NNT21A18A75
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
75 Degree
Type
Bolted Tees
UPC
621945459779
UPC 14 Digit GTIN
00621945459779
Dimension - Height inch
5.56 in
Dimension - Height mm
141.2 mm
Dimension - Length BB inch
4.25 in
Dimension - Width inch
4.50 in
Dimension - Width mm
114 mm
Conductor - AL Tube Std Run
3 1/2 IPS
Conductor - AL Tube Std Run Range
3 1/2 IPS
Conductor - AL Tube Std Tap
2 IPS
Conductor - AL Tube Std Tap Range
2 IPS
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
75 Degree
Carton Quantity
1