
Brand: Burndy
Catalog ID: NNT15A15A
Application
Substation
Catalog Number
NNT15A15A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Type
Bolted Tees
UPC
781810003916
UPC 14 Digit GTIN
00781810003916
Dimension - B Length fraction
3-1/2 in
Dimension - Height fraction
3-3/8 in
Dimension - Height inch
3.38 in
Dimension - Height mm
85.9 mm
Dimension - Length BB inch
3.50 in
Dimension - Width inch
3.06 in
Dimension - Width mm
78 mm
Conductor - AL Tube Std Run
1 IPS
Conductor - AL Tube Std Run Range
1 IPS
Conductor - AL Tube Std Tap
1 IPS
Conductor - AL Tube Std Tap Range
1 IPS
Conductor - Connection Combination
Tube to Tube
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
1