
Brand: Burndy
Catalog ID: NNT20A20A
Application
Substation
Catalog Number
NNT20A20A
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Type
Bolted Tees
UPC
781810092149
UPC 14 Digit GTIN
00781810092149
Dimension - B Length fraction
5 in
Dimension - Height fraction
5
Dimension - Height inch
5.44 in
Dimension - Height mm
138.2 mm
Dimension - Length BB inch
5.00 in
Dimension - Width inch
5.63 in
Dimension - Width mm
143 mm
Conductor - AL Tube Std Run
3 IPS
Conductor - AL Tube Std Run Range
3 IPS
Conductor - AL Tube Std Tap
3 IPS
Conductor - AL Tube Std Tap Range
3 IPS
Conductor - Connection Combination
Tube to Tube
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1