
Brand: Burndy
Catalog ID: NNT17A17A
Application
Substation
Catalog Number
NNT17A17A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Type
Bolted Tees
UPC
781810003992
UPC 14 Digit GTIN
00781810003992
Dimension - B Length fraction
4 in
Dimension - Height fraction
3-7/8 in
Dimension - Height inch
3.88 in
Dimension - Height mm
98.6 mm
Dimension - Length BB inch
4.00 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm
Conductor - AL Tube Std Run
1 1/2 IPS
Conductor - AL Tube Std Run Range
1 1/2 IPS
Conductor - AL Tube Std Tap
1 1/2 IPS
Conductor - AL Tube Std Tap Range
1 1/2 IPS
Conductor - Connection Combination
Tube to Tube
Conductor Type
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Carton Quantity
2