HUBBELL CANADA
Image of NNTR42A36A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand: Burndy

Catalog ID: NNTR42A36A

Cast Al Alloy T-Connector, Bolted, Cable to Cable, 600-900 kcmil(Al/Cu), 477-795 kcmil(ACSR)(Run), 350-600 kcmil(Al/Cu), 336.4-477 kcmil(ACSR)(Tap)

General

Application

Substation

Catalog Number

NNTR42A36A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Type

Bolted Tees

UPC

781810004005

UPC 14 Digit GTIN

00781810004005

Dimensions

Dimension - B Length fraction

3-1/2 in

Dimension - Height fraction

3-1/8 in

Dimension - Height inch

3.13 in

Dimension - Height mm

79.5 mm

Dimension - Length BB inch

3.25 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - ACSR Str Run

477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil

Conductor - ACSR Str Run Range

477.0 (18/1) Pelican kcmil-795 (54/7) Condor kcmil

Conductor - ACSR Str Tap

336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Tap Range

336.4 (18/1) Merlin kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Run

600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil

Conductor - AL Str Run Range

600 kcmil-900 kcmil

Conductor - AL Str Tap

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Tap Range

350 kcmil-600 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1