HUBBELL CANADA
Image of NNTR45A45A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand: Burndy

Catalog ID: NNTR45A45A

Al Bolted T-Connector, Coductor Al or CU Range: 900-1250 Kcmil (Run and Tap), ACSR Conductor Range: 715.5-1113 Kcmil (Run and Tap).

  • Aluminum alloy T-Connector for tubing run and tap
  • Properly proportioned to permit use on copper-aluminum conductor combinations
  • Captured hex head bolts permit one-wrench installation

General

Application

Substation

Catalog Number

NNTR45A45A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Type

Bolted Tees

UPC

781810004197

UPC 14 Digit GTIN

00781810004197

Dimensions

Dimension - B Length fraction

3-3/4 in

Dimension - Height fraction

3-1/4 in

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - Length BB inch

3.75 in

Dimension - Width inch

3.19 in

Dimension - Width mm

81 mm

Conductor Related

Conductor - ACSR Str Run

715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil

Conductor - ACSR Str Run Range

715.5 (54/7) Crow kcmil-1113 (54/19) Finch kcmil

Conductor - ACSR Str Tap

715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil

Conductor - ACSR Str Tap Range

715.5 (54/7) Crow kcmil-1113 (54/19) Finch kcmil

Conductor - AL Str Run

900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil

Conductor - AL Str Run Range

900 kcmil-1250 kcmil

Conductor - AL Str Tap

900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil

Conductor - AL Str Tap Range

900 kcmil-1250 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

4