
Brand: Burndy
Catalog ID: NAR36A4N
Application
Substation
Catalog Number
NAR36A4N
Clamping Element Design
Body And Cap
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Sub Brand
SUBSTATION CONNECTOR
Type
NAR-A
UPC
781810003855
UPC 14 Digit GTIN
00781810003855
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-7/8 in
Dimension - Height inch
2.81 in
Dimension - Height mm
71.4 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
0.63 in
Dimension - Pad Width inch
3.00 in
Dimension - Thread Size
1/2
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Conductor - ACSR Str Size
336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil
Conductor - ACSR Str Size Range
336.4 (30/7) Oriole kcmil-477. (30/7) Hen kcmil
Conductor - AL Str Size
350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range
350 kcmil-600 kcmil
Conductor - Connection Combination
Cable to Flat
Conductor Type
Number of Conductors
1
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
8