HUBBELL CANADA
Image of NAR36A44N Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand: Burndy

Catalog ID: NAR36A44N

Substation Connectors

General

Application

Substation

Catalog Number

NAR36A44N

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Configuration

4 x 4 - 4 holes

Physical Attribute - Pad Orientation

Straight

UPC

781810369784

UPC 14 Digit GTIN

00781810369784

Dimensions

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

2.74 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - ACSR Str Size

336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil

Conductor - ACSR Str Size Range

336.4 (18/1) Merlin kcmil-477. (30/7) Hen kcmil

Conductor - AL Str Size

350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

350 kcmil-600 kcmil

Conductor - Copper Str Size Range

350 kcmil-600 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 x 4 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1