HUBBELL CANADA
Image of NAR45A2NTN Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand: Burndy

Catalog ID: NAR45A2NTN

Substation Connectors

General

Application

Substation

Catalog Number

NAR45A2NTN

Clamping Element Design

Body And Cap

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2.63 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

UPC

781810416242

UPC 14 Digit GTIN

00781810416242

Dimensions

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.31 in

Dimension - Height mm

84.1 mm

Dimension - Hole Size fraction

9/16

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.63 in

Dimension - Width inch

3.19 in

Dimension - Width mm

81 mm

Conductor Related

Conductor - ACSR Str Size

715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil

Conductor - ACSR Str Size Range

715.5 (30/19) Redwing kcmil-1113 (54/19) Finch kcmil

Conductor - AL Str Size

900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil

Conductor - AL Str Size Range

900 kcmil-1250 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

2.63 x 3 - 2 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1