HUBBELL CANADA
Image of NAR45A2N90 Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand: Burndy

Catalog ID: NAR45A2N90

Substation Connectors

General

Application

Substation

Catalog Number

NAR45A2N90

Material

Aluminum Alloy

Material - Hardware

Aluminum

UPC

781810263778

UPC 14 Digit GTIN

00781810263778

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1