HUBBELL CANADA
Image of NAR29ACG7 Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand: Burndy

Catalog ID: NAR29ACG7

Substation Connectors

General

Application

Substation

Catalog Number

NAR29ACG7

Clamping Element Design

Body And Cap

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Orientation

Straight

UPC

621945129047

UPC 14 Digit GTIN

00621945129047

Dimensions

Dimension - F Width Center to Center inch

1.36 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - Length BB inch

2.88 in

Dimension - Pad Width inch

1.62 in

Dimension - Width inch

2.48 in

Dimension - Width mm

63 mm

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

1/0 AWG-250 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

6