
Brand: Burndy
Catalog ID: NAR46A44N
Application
Substation
Catalog Number
NAR46A44N
Clamping Element Design
Body And Cap
Connector Type
Terminal
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810078617
UPC 14 Digit GTIN
00781810078617
Dimension - B Length inch
4.38 in
Dimension - D inch
4.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
3.69 in
Dimension - Height mm
93.7 mm
Dimension - Hole Size fraction
9/16
Dimension - L Length Overall mm
195 mm
Dimension - Length Overall inch
7.69 in
Dimension - N inch
1.12 in
Dimension - Pad Width inch
4.00 in
Dimension - Width inch
4.00 in
Dimension - Width mm
102 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil
Conductor - ACSR Str Size Range
1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil
Conductor - AL Str Size
1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil
Conductor - AL Str Size Range
1250 kcmil-1600 kcmil
Conductor - Connection Combination
Cable to Flat
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Terminal
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
4 x 4 - 4 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
3
Pallet Quantity
204