
Brand: Burndy
Catalog ID: NAR46A2N
Application
Substation
Catalog Number
NAR46A2N
Clamping Element Design
Body And Cap
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2.75 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810003985
UPC 14 Digit GTIN
00781810003985
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
3-3/4 in
Dimension - Height inch
3.69 in
Dimension - Height mm
93.7 mm
Dimension - Hole Size fraction
9/16
Dimension - N inch
0.63 in
Dimension - Pad Width inch
2.75 in
Dimension - Thread Size
1/2
Dimension - Width inch
3.75 in
Dimension - Width mm
95 mm
Conductor - ACSR Str Size
1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil
Conductor - ACSR Str Size Range
1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil
Conductor - AL Str Size
1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil
Conductor - AL Str Size Range
1250 kcmil-1600 kcmil
Conductor - Connection Combination
Cable to Flat
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
2.75 x 3 - 2 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1