
Brand: Burndy
Catalog ID: NAC20A34N
Application
Substation
Catalog Number
NAC20A34N
Clamping Element Design
Body and Cap
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Centered
Physical Attribute - Pad Configuration
3 x 3.25 - 4 holes
Physical Attribute - Pad Orientation
Straight
UPC
781810263143
UPC 14 Digit GTIN
00781810263143
Dimension - D inch
3.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
5.42 in
Dimension - Height mm
137.7 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
3 x 3.25
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
5.62 in
Dimension - Width mm
143 mm
Conductor - AL Tube Std Size
3 IPS
Conductor - AL Tube Std Size Range
3 IPS
Conductor - Connection Combination
Tube to Flat
Conductor - Copper Tube Std Size
3 IPS IPS
Conductor - Copper Tube Std Size Range
3 IPS IPS
Number of Conductors
1
Standards - RoHS Compliance Status
EX
Installation Torque Recommended in-lb
480 LBS/in
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Centered
Physical Attribute - Pad Configuration
3 x 3.25 - 4 holes
Physical Attribute - Pad Orientation
Straight