HUBBELL CANADA
Image of NA34A4NCG2 Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand: Burndy

Catalog ID: NA34A4NCG2

Substation Connectors

General

Application

Substation

Catalog Number

NA34A4NCG2

Clamping Element Design

Body and Cap

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

90 Degree

UPC

621945109353

UPC 14 Digit GTIN

00621945109353

Dimensions

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

4.81 in

Dimension - Height inch

6.38 in

Dimension - Height mm

162.1 mm

Dimension - Hole Size fraction

9/16

Dimension - N inch

0.84 in

Dimension - Pad Width inch

4.38 in

Dimension - Width inch

2.56 in

Dimension - Width mm

65 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

90 Degree

Logistics

Carton Quantity

1