HUBBELL CANADA
Image of NAC22A44N Substation - Aluminum Bolted Terminal

Substation - Aluminum Bolted Terminal

Brand: Burndy

Catalog ID: NAC22A44N

Substation Connectors

General

Application

Substation

Catalog Number

NAC22A44N

Clamping Element Design

Body and Cap

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

Straight

UPC

781810226186

UPC 14 Digit GTIN

00781810226186

Dimensions

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

6.17 in

Dimension - Height mm

156.7 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - N inch

1.13 in

Dimension - Pad Size inch

4 x 4.25

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

6.62 in

Dimension - Width mm

168 mm

Conductor Related

Conductor - AL Tube Std Size

4 IPS

Conductor - AL Tube Std Size Range

4 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

4 IPS IPS

Conductor - Copper Tube Std Size Range

4 IPS IPS

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1