HUBBELL CANADA
Image of S2GBP445A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBP445A8

Two Conductor 8 IN Spacer, 954 kcmil-1033.5 kcmil ACSR, 1033.5 kcmil-1113 kcmil AAC.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GBP445A8

Installation Torque Recommended in-lb

480 lbs-in

Material

Aluminum Alloy, Cast

UPC

781810337783

UPC 14 Digit GTIN

00781810337783

Dimensions

Dimension - Height mm

0 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil

Conductor - ACSR Str Size Range

954 (45/7) Rail kcmil-1033.5 (45/7) Ortolan kcmil

Conductor - AL Str Size

1033 kcmil;1100 kcmil;1113 kcmil

Conductor - AL Str Size Range

1033 kcmil-1113 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 lbs-in

Logistics

Carton Quantity

4