HUBBELL CANADA
Image of S2R484ACG3 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2R484ACG3

Rigid 13 IN Spacer, 2303 kcmil AAC, 500kV.

  • Rigid aluminum spacer
  • 2 bolt installation with captured hex head bolts permit one-wrench installation

General

Application

Substation

Catalog Number

S2R484ACG3

Clamping Element Design

2 Piece Design

Connector Type

Spacer

Installation Torque Recommended in-lb

660 in-lb

Material

Aluminum Alloy, Cast

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

UPC

781810424056

UPC 14 Digit GTIN

00781810424056

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Height inch

3.12 in

Dimension - Height mm

79.2 mm

Dimension - L Length Overall mm

397 mm

Dimension - Length Overall inch

15.62 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size Range

2303 kcmil

Conductor - Connection Combination

Cable Spacer

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

660 in-lb

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Pallet Quantity

1