
Brand: Burndy
Catalog ID: CPR445A4
Application
Substation
Catalog Number
CPR445A4
Installation Torque Recommended in-lb
480 lb-in
Material
Aluminum Alloy, Cast
Material - Hardware
Aluminum
UPC
781810493403
UPC 14 Digit GTIN
00781810493403
Dimension - Height inch
2.54 in
Dimension - Height mm
64.5 mm
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm
Conductor - ACSR Str Size Range
900 (54/19) kcmil-1033.5 (45/7) kcmil
Conductor - AL Str Size Range
1000 kcmil-1113 kcmil
Physical Attribute - Number of Conductors Accommodated Total
2
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 lb-in
Carton Quantity
1