HUBBELL CANADA
Image of S3GBP48A Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S3GBP48A

Three Conductor Spacer, 1750 kcmil-2000 kcmil AAC, 1590(45/7) kcmil-1750(84/19) kcmil ACSR, 550kV.

General

Application

Substation

Catalog Number

S3GBP48A

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

UPC

781810269626

UPC 14 Digit GTIN

00781810269626

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Diameter Max Size inch

1.630 in

Dimension - Diameter Min Size inch

1.502 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size

1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil

Conductor - ACSR Str Size Range

1590 (45/7) Lapwing kcmil-1780 (54/19) kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 in-lb

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Pallet Quantity

1