HUBBELL CANADA
Image of S2GBPA48A8 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GBPA48A8

Two Conductor Spacer, EHV, Accommodates: 1750 KCMIL - 2000 KCMIL AAC, 1590 KCMIL- 1780 KCMIL ACSR, 550 KV.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GBPA48A8

Material

Aluminum Alloy

Physical Attribute - Pad Orientation

Straight

UPC

781810269633

UPC 14 Digit GTIN

00781810269633

Dimensions

Dimension - Height inch

8.13 in

Dimension - Height mm

207 mm

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

3.00 in

Dimension - Width mm

76 mm

Conductor Related

Conductor - ACSR Str Size

1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil;1780 (54/19) kcmil;1780 (84/19) Chukar kcmil

Conductor - ACSR Str Size Range

1590 (45/7) Lapwing kcmil-1780 (84/19) Chukar kcmil

Conductor - AL Str Size

1750 kcmil;1800 kcmil;1900 kcmil;2000 kcmil

Conductor - AL Str Size Range

1750 kcmil-2000 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Configuration

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1