HUBBELL CANADA
Image of S2R486ACG1 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2R486ACG1

Rigid 13 IN Spacer, 2303.5 kcmil ASC, 230kV.

General

Application

Substation

Catalog Number

S2R486ACG1

Clamping Element Design

2 Piece Design

Connector Type

Spacer

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

UPC

621945257573

UPC 14 Digit GTIN

00621945257573

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Height inch

2.75 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

216 mm

Dimension - Length Overall inch

8.52 in

Dimension - Width inch

2.00 in

Dimension - Width mm

51 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - AL Str Size Range

2303.5 kcmil

Conductor - Connection Combination

Cable Spacer

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 in-lb

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

1

Pallet Quantity

1