HUBBELL CANADA
Image of S2GGBP486A9 Substation - Aluminum Rigid Spacer

Substation - Aluminum Rigid Spacer

Brand: Burndy

Catalog ID: S2GGBP486A9

Two Conductor Spacer, EHV, Accommodates: 2300 KCMIL - 2500 KCMIL AAC, 2156 KCMIL - 2167 KCMIL ACSR, 550 KV.

  • Streamlined rigid spacer for large range of cables
  • 1 bolt per clamping module
  • The rod joining the cable module is circular to accommodate grounding clamps
  • EHV Rated: Self-Shielding up to 550kV

General

Application

Substation

Catalog Number

S2GGBP486A9

Material

Aluminum Alloy

UPC

781810357897

UPC 14 Digit GTIN

00781810357897

Dimensions

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Width inch

3.12 in

Dimension - Width mm

79 mm

Conductor Related

Conductor - ACSR Str Size

2156 (84/19) Bluebird kcmil;2167 (72/7) Kiwi kcmil

Conductor - ACSR Str Size Range

2156 (84/19) Bluebird kcmil-2167 (72/7) Kiwi kcmil

Conductor - AL Str Size

2300 kcmil;2500 kcmil

Conductor - AL Str Size Range

2300 kcmil-2500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

4