HUBBELL CANADA
Image of SCB83ACG3 Substation - Aluminum Welded Corona Bell
Discontinued

Substation - Aluminum Welded Corona Bell

OR

Brand: Burndy

Catalog ID: SCB83ACG3

CORONA BELL.

  • Aluminum alloy streamlined, self-shielding corona end bell
  • For operation of voltages up to 550kV
  • For standard (Schedule 40) and extra heavy (Scheduled 80) tube

General

Application

Substation

Catalog Number

SCB83ACG3

Material

Aluminum Alloy

Material - Hardware

Aluminum

UPC

781810424032

UPC 14 Digit GTIN

00781810424032

Dimensions

Dimension - Height mm

0 mm

Dimension - Width inch

14.00 in

Dimension - Width mm

356 mm

Conductor Related

Conductor - AL Tube Std Size

8 OD

Conductor - AL Tube Std Size Range

8 OD

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No