HUBBELL CANADA
QGFL26_Photo_ColorCYMK

Substation - Connector

Brand: Burndy

Catalog ID: QQGFL26B1

Substation Connectors

General

Application

Substation

Catalog Number

QQGFL26B1

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

UPC

781810196328

UPC 14 Digit GTIN

00781810196328

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1