HUBBELL CANADA
QGFL26_Photo_ColorCYMK

Substation - Connector

Brand: Burndy

Catalog ID: QGFL44G2

Substation Connectors

General

Application

Substation

Catalog Number

QGFL44G2

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Trade Name

BARTAP™

UPC

781810286098

UPC 14 Digit GTIN

00781810286098

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1