HUBBELL CANADA
QGFL26_Photo_ColorCYMK

Substation - Connector

Brand: Burndy

Catalog ID: QGFL26B1T6

Substation Connectors

General

Application

Substation

Catalog Number

QGFL26B1T6

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Trade Name

BARTAP™

UPC

781810005897

UPC 14 Digit GTIN

00781810005897

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - Height fraction

2-5/8 in

Dimension - Height inch

2.63 in

Dimension - Height mm

66.8 mm

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

8 AWG-2/0 AWG

Conductor - Copper Str Size Range

#8 Sol-#2/0 Str

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25