HUBBELL CANADA
QGFL26_Photo_ColorCYMK

Substation - Connector

Brand: Burndy

Catalog ID: QGFL44B1T6

Substation Connectors

General

Application

Substation

Catalog Number

QGFL44B1T6

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Trade Name

BARTAP™

UPC

781810005958

UPC 14 Digit GTIN

00781810005958

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - Height fraction

4-1/8 in

Dimension - Height inch

4.13 in

Dimension - Height mm

104.9 mm

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.13 in

Dimension - Width mm

54 mm

Conductor Related

Conductor - Copper Str Size Range

750 kcmil-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

10