HUBBELL CANADA
QGFL-TN_Photo_ColorCYMK

Substation - Connector

Brand: Burndy

Catalog ID: QGFL26B2T6W

Substation Connectors

General

Application

Substation

Catalog Number

QGFL26B2T6W

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Trade Name

BARTAP™

UPC

781810217153

UPC 14 Digit GTIN

00781810217153

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

30