HUBBELL CANADA
Image of QQGF34G6 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: QQGF34G6

Substation Connectors

General

Application

Substation

Catalog Number

QQGF34G6

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

UPC

781810100714

UPC 14 Digit GTIN

00781810100714

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1