HUBBELL CANADA
Image of NYT2825 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NYT2825

CABLE RUN-CABLE TAP.

General

Application

Substation

Catalog Number

NYT2825

Die Index

12

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

One Wrench Installation

Y

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

UPC

781810125113

UPC 14 Digit GTIN

00781810125113

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - Height inch

1.37 in

Dimension - Height mm

34.8 mm

Dimension - Length BB inch

1.42 in

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Str Run

4/0 AWG

Conductor - Copper Str Run Range

4/0 AWG

Conductor - Copper Str Tap

1/0

Conductor - Copper Str Tap Range

1/0

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1