
Brand: Burndy
Catalog ID: NBCR32A34N
Application
Substation
Catalog Number
NBCR32A34N
Material
Aluminum Alloy
Material - Hardware
Aluminum
Physical Attribute - Pad Orientation
Straight
UPC
781810289112
UPC 14 Digit GTIN
00781810289112
Dimension - D inch
3.25 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
2.25 in
Dimension - Height mm
57.2 mm
Dimension - N inch
0.62 in
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
2.58 in
Dimension - Width mm
66 mm
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil
Conductor - ACSR Str Size Range
4/0 (6/1) Penquin AWG-397.5 (24/7) Brant kcmil
Conductor - AL Str Size
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Size Range
250 kcmil-400 kcmil
Conductor Type
Standards - RoHS Compliance Status
EX
Physical Attribute - Pad Orientation
Straight