HUBBELL CANADA
Image of ND6745T12HQ Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: ND6745T12HQ

Copper Stud Connectors

General

Application

Substation

Catalog Number

ND6745T12HQ

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Tap Conductors

1

UPC

781810462522

UPC 14 Digit GTIN

00781810462522

Dimensions

Dimension - AA Pad Orientation

In-line

Dimension - Height inch

3.11 in

Dimension - Height mm

79 mm

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.5 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

  • Stud to Cable
  • Stud to Tube

Conductor - Copper Str Size Range

1/0 -1250 kcmil

Conductor - Copper Tube Std Size

1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS IPS-1 IPS IPS

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1