HUBBELL CANADA
Image of NBCR46A44N Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBCR46A44N

Substation Connectors

General

Application

Substation

Catalog Number

NBCR46A44N

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree

UPC

781810157848

UPC 14 Digit GTIN

00781810157848

Dimensions

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - N inch

1.12 in

Dimension - Pad Size inch

4 x 4.25

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

3.66 in

Dimension - Width mm

93 mm

Conductor Related

Conductor - ACSR Str Size

1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil;1272 (54/19) Pheasant kcmil;1351.5 (54/19) Martin kcmil;1431 (54/19) Plover kcmil

Conductor - ACSR Str Size Range

1113 (54/19) Finch kcmil-1431 (54/19) Plover kcmil

Conductor - AL Str Size

1250 kcmil;1272 kcmil;1300 kcmil;1351 kcmil;1400 kcmil;1431 kcmil;1500 kcmil;1590 kcmil;1600 kcmil

Conductor - AL Str Size Range

1250 kcmil-1600 kcmil

Conductor - Connection Combination

Cable to Flat

Conductor Type

  • AL C Str-Size
  • ACSR C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

90 Degree

Logistics

Carton Quantity

1