HUBBELL CANADA
Image of ND65515T12 Substation - Connector

Substation - Connector

OR

Brand: Burndy

Catalog ID: ND65515T12

Copper Stud Connectors

General

Application

Substation

Catalog Number

ND65515T12

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Tap Conductors

1

UPC

781810168288

UPC 14 Digit GTIN

00781810168288

Dimensions

Dimension - AA Pad Orientation

In-line

Dimension - Height inch

2.12 in

Dimension - Height mm

53.8 mm

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Pin Diameter inch

1.125 in

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Tube

Conductor - Copper Tube Std Size

1 IPS IPS

Conductor - Copper Tube Std Size Range

1 IPS IPS

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1