HUBBELL CANADA
Image of NBC20A44N Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NBC20A44N

Substation Connectors

General

Application

Substation

Catalog Number

NBC20A44N

Installation Torque Recommended in-lb

480 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

Straight

Trade Name

BARTAP™

UPC

781810143445

UPC 14 Digit GTIN

00781810143445

Dimensions

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

4-1/2 in

Dimension - Height inch

4.50 in

Dimension - Height mm

114.3 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - N inch

1.13 in

Dimension - Pad Size inch

4 x 4.25

Dimension - Pad Width inch

4.00 in

Dimension - Pin Diameter fraction

3-1/2 in

Dimension - Pin Diameter inch

3.50 in

Conductor Related

Conductor - AL Tube Std Size

3 IPS

Conductor - AL Tube Std Size Range

3 IPS

Conductor - Connection Combination

Tube to Flat

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Physical Attribute - Pad Alignment

Centered

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

1