HUBBELL CANADA
Image of NYT4429 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NYT4429

CABLE RUN-CABLE TAP.

General

Application

Substation

Catalog Number

NYT4429

Die Index

16

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

One Wrench Installation

Y

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

UPC

781810109175

UPC 14 Digit GTIN

00781810109175

Dimensions

Dimension - B Length fraction

2 in

Dimension - Height fraction

2-1/8 in

Dimension - Height inch

2.09 in

Dimension - Height mm

53.1 mm

Dimension - Length BB inch

1.62 in

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Str Run

1000 kcmil

Conductor - Copper Str Run Range

1000 kcmil

Conductor - Copper Str Tap

250 kcmil

Conductor - Copper Str Tap Range

250 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1