HUBBELL CANADA
Image of NYT4434 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NYT4434

CABLE RUN-CABLE TAP.

General

Application

Substation

Catalog Number

NYT4434

Die Index

20

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

One Wrench Installation

Y

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

UPC

781810129722

UPC 14 Digit GTIN

00781810129722

Dimensions

Dimension - B Length fraction

2 in

Dimension - Height fraction

2-1/8 in

Dimension - Height inch

2.11 in

Dimension - Height mm

53.6 mm

Dimension - Length BB inch

2.25 in

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Str Run

1000 kcmil

Conductor - Copper Str Run Range

1000 kcmil

Conductor - Copper Str Tap

500 kcmil

Conductor - Copper Str Tap Range

500 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1