
Brand: Burndy
Catalog ID: NYT2828
Application
Substation
Catalog Number
NYT2828
Die Index
15
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
One Wrench Installation
Y
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
UPC
781810112939
UPC 14 Digit GTIN
00781810112939
Dimension - B Length fraction
2 in
Dimension - Height fraction
1-3/8 in
Dimension - Height inch
1.34 in
Dimension - Height mm
34 mm
Dimension - Length BB inch
1.62 in
Conductor - Connection Combination
Cable to Cable
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG
Conductor - Copper Str Tap
4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG
Conductor Type
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
1