HUBBELL CANADA
Image of NYT3434 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NYT3434

CABLE RUN-CABLE TAP.

General

Application

Substation

Catalog Number

NYT3434

Connector Type

T-Connector

Die Index

20

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

One Wrench Installation

Y

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810104699

UPC 14 Digit GTIN

00781810104699

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Height fraction

1-5/8 in

Dimension - Height inch

1.63 in

Dimension - Height mm

41.4 mm

Dimension - L Length Overall mm

129 mm

Dimension - Length BB inch

2.25 in

Dimension - Length Overall inch

5.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Str Run

500 kcmil

Conductor - Copper Str Run Range

500 kcmil

Conductor - Copper Str Tap

500 kcmil

Conductor - Copper Str Tap Range

500 kcmil

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

10

Pallet Quantity

160