HUBBELL CANADA
Image of NDR65545AT12 Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NDR65545AT12

Substation Connectors

General

Application

Substation

Catalog Number

NDR65545AT12

Material

Aluminum Alloy

Material - Hardware

Aluminum

UPC

781810258996

UPC 14 Digit GTIN

00781810258996

Dimensions

Dimension - AA Pad Orientation

In-line

Dimension - Bolt Size fraction

1-1/4

Dimension - Height inch

3.25 in

Dimension - Height mm

82.6 mm

Dimension - Length BB inch

3.75 in

Dimension - Pin Diameter fraction

1-1/8 in

Dimension - Thread Size

1-1/4-12

Dimension - Threads per inch

12

Dimension - Width inch

3.19 in

Dimension - Width mm

81 mm

Conductor Related

Conductor - ACSR Str Size

715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil;954 (54/7) Cardinal kcmil;1033.5 (45/7) Ortolan kcmil;1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil

Conductor - ACSR Str Size Range

715.5 (54/7) Crow kcmil-1113 (54/19) Finch kcmil

Conductor - AL Str Size

900 kcmil;954 kcmil;1000 kcmil;1033 kcmil;1100 kcmil;1113 kcmil;1192 kcmil;1200 kcmil;1250 kcmil

Conductor - AL Str Size Range

900 kcmil-1250 kcmil

Conductor - Connection Combination

Stud to Cable

Number of Conductors

1

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1