HUBBELL CANADA
Image of NNT19A34A Substation - Connector

Substation - Connector

Brand: Burndy

Catalog ID: NNT19A34A

Substation Connectors

General

Application

Substation

Catalog Number

NNT19A34A

Connector Type

T-Connector

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Trade Name

N

Type

Bolted Tees

UPC

781810458877

UPC 14 Digit GTIN

00781810458877

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Height inch

4.34 in

Dimension - Height mm

110.2 mm

Dimension - L Length Overall mm

198 mm

Dimension - Length BB inch

3.00 in

Dimension - Length Overall inch

7.81 in

Dimension - Thread Size

-

Dimension - Width inch

2.56 in

Dimension - Width mm

65 mm

Conductor Related

Conductor - ACSR Str Tap

397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Tap Range

397.5 (18/1) Chickadee kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Tap

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Tap Range

450 kcmil-500 kcmil

Conductor - AL Tube Std Run

2 1/2 IPS

Conductor - AL Tube Std Run Range

2 1/2 IPS

Conductor - AL Tube Std Tap Range

N/A

Conductor - Connection Combination

Tube to Cable

Conductor - Copper Str Run Range

N/A

Conductor - Copper Str Tap Range

N/A

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Connector Type

T-Connector

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

1

Pallet Quantity

1